Compare Model Drawings, CAD & Specs Availability Price
Slotted Base, 0.68 in. Range Single Slot, Stainless Steel
$10.90
Slotted Base Pack, 0.68 in. Range Single Slot, Stainless Steel, Qty 10
$100
Double Slotted Base, 0.68 in. Range, Stainless Steel
$11.60
Double Slotted Base Pack , 0.68 in. Range, Stainless Steel, Qty 10
$107
Double-Slotted Base, Stainless Steel, XY, 1.0 in. Range
$14.70
XY Double-Slotted Base Pack, Stainless Steel, 1.0 in. Range, Qty 10
$135

Features

Position Post Holders

These slotted bases provide slot-guided linear positioning for post mounted optical mounts making them ideal for basic alignment.

Index Grid Pattern for Ease of Alignment

Each of the three models incorporates a unique 0.5 in. (12.7 mm) index grid pattern to assist in more accurate alignment.

Stainless Steel for Increased Stiffness & Thermal Stability

Stainless steel offer increased stiffness and higher thermal stability over aluminum bases. Since most optical tables are made from stainless steel, the coefficients of thermal expansion also match up.