XY Double-Slotted Base Pack, Stainless Steel, 1.0 in. Range, Qty 10

  • Type
    Slotted Base
  • Thread Type
    1/4-20 (M6) CLR
  • Material
    Stainless Steel
  • Translation Range
    25 mm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C