About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. The recommended replacement product is B-05A.
Slotted Base Pack, 0.68 in. Range Single Slot, Stainless Steel, Qty 10


Slotted Base Pack, 0.68 in. Range Single Slot, Stainless Steel, Qty 10
Model: B-05A-PK
This is a 10-pack of the Stainless Steel Slotted Base. The Model B-05A Stainless Steel Slotted Base provides a single slot allowing both translational and rotational positioning to any point on the table. The base also has bottom-side counterbored through hole to allow attachment of post holders like the VPH-3 or posts like the PS-3T. The base rests on three pads to provide long term stability.
Specifications
- TypeSlotted Base
- Thread Type1/4-20 (M6) CLR
- MaterialStainless Steel
- Translation Range17 mm
- TypeSlotted Base
- Thread Type1/4-20 (M6) CLR
- MaterialStainless Steel
- Translation Range17 mm
Resources & Downloads
Other
B-05A-PK RoHS Certificate(278.7 kB, PDF) B-05A-PK_RoHS2021.pdf(683.7 kB, PDF)
