Compare Model Drawings, CAD & Specs Optic Diameter Drive Type Adjustments Sensitivity Special Features Availability Price
$70.04
12.7 mm, 25.4 mm Knob, non-locking θx, θy 11 arc sec Platform Mount
$70.04
12.7 mm, 25.4 mm Knob, non-locking θx, θy 11 arc sec Platform Mount
$57.68
Knob, non-locking θx, θy 8.3 arc sec 25.4 mm Square Platform
$57.68
Knob, non-locking θx, θy 8.3 arc sec 25.4 mm Square Platform

Features

Miniature Platform Mounts

Miniature Platform Mounts are available in three compact sizes: 1.00-, 0.75-, and 0.50-in. These mounts cover the most frequently used OEM mirror sizes.

P100-P and MM-HEX series

EC Platform Mounts

9771 and 9771-M EC Platform mounts are designed to be space saving and versatile. These mounts can hold Ø1 in. as well as Ø0.5 in. mirrors without the addition of any adaptors. Their small 1 in. square frame with mounting pegs provides a configurable platform for quickly mounting mirrors. The EC Platform mirror mount can also be used in a horizontal orientation for aligning prisms and beam splitters.

Horizontal or Vertical Mounting

All miniature platform mounts in this family feature two threaded mounting holes in the back plate, therefore can be post mounted as a horizontal tip/tilt platform using the threaded hole in the center or a vertical platform using the threaded hole on the side.

Mirror Cup Adapters

P100-P platform mounts are compatible with Mirror Cup Adaptors which provide a convenient and stable method to hold the optic. The adapter attaches to the face of the platform mount through the 1/4-in. hole in the center of the platform and is locked in place by a set screw from the side.