Scientific Grade (SG) Vision IsoStation™ Plus Pneumatic Isolated Optical Workstations combine SG Series optical breadboards with integrated pneumatic vibration isolation in an upgraded platform designed for robust vibration control. Engineered to enhance performance, setup efficiency, and lab workflow, the Plus platform supports a full ecosystem of Vision workstation accessories.
- SG honeycomb breadboard with ±0.004 in. surface flatness over any 2 ft. square
- Self-centering long‑stroke pneumatic isolators with 1300 lb load capacity
- Ergonomic front brace for ample legroom while sitting
- Shipped fully assembled for fast & easy installation
- Wide variety of accessories to customize your workstation See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | New M-VIS3030-SG2-I | 9 Weeks | ||||
![]() | New M-VIS3030-SG4-I | 9 Weeks | ||||
![]() | New M-VIS3036-SG2-I | 9 Weeks | ||||
![]() | New M-VIS3036-SG4-I | 9 Weeks | ||||
![]() | New M-VIS3048-SG2-I | 9 Weeks | ||||
![]() | New M-VIS3048-SG4-I | 9 Weeks | ||||
![]() | New M-VIS3636-SG2-I | 9 Weeks | ||||
![]() | New M-VIS3636-SG4-I | 9 Weeks | ||||
![]() | New M-VIS3648-SG2-I | 9 Weeks | ||||
![]() | New M-VIS3648-SG4-I | 9 Weeks |
Specifications
- TypeVision Isostation Optical Workstation
- PlatformScientific Grade Optical Breadboard
- Modal DampingNo
- Broadband DampingConstrained layer core, damped working surface, and composite edge finish
- Working Surface4.8 mm thick ferromagnetic 430 stainless steel
- Surface Flatness±0.004 in. (0.1 mm) over any 2 ft. (600 mm) square
- Core DesignTrussed hexagonal honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) steel sheet materials, 0.030 in. (0.76 mm) triple core interface
- Bottom Skin Material3.4 mm thick carbon steel
- Mounting Holes1/4-20
M6 (M- Versions) - Mounting Hole Pattern1.0 in. grid
25 mm grid (M- Versions) - Mounting Hole Borders0.5 in.
12.5 mm (M- Versions) - Mounting Hole TypeCut (not rolled) threads with countersink
- Hole Sealing TypeEasy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
Features
SG Optical Breadboard Broadband Damping Performance
The 4.8 mm thick working surface on SG optical breadboards is bonded to a polymeric material that serves to seal the honeycomb core and damp the working surface. The trussed honeycomb is vertically bonded enabling a rigid triple core interface. Although the adhesive is rigid, its broadband damping factor is much higher than that of steel and introduces substantial damping into the core. The side panels are made of a highly damped, epoxy sealed wood composite. Compared to the metal sides used by other breadboard manufacturers, the composite wood sides offer significant damping to the structure and eliminate another source of resonance. The damping performance is evaluated and represented by a compliance curve. For better damping performance, check out our precision grade optical breadboards with patented modal damping.
Innovatively Designed Platform Interface
Vision IsoStations feature a unique platform interface consisted of 4 corner constraints that act as a docking surface, an accessory mount and a restraint to keep the breadboard atop the frame. The interface also features float height indicators and frame bubble levels to make set-up and installation easier than ever. These same features are also useful when the system is relocated to another lab or if system performance needs to be verified.
Shipped Fully Assembled for Easy Installation
Another unique feature of Vision IsoStation is that we have designed a new shipping package that not only reduces packaging materials but also allows users to simply roll their system off into their lab, it’s as plug-and-play as can be! Since the breadboard is shipped pre-installed on the frame customers no longer need to lift the heavy breadboard during installation.
Vision IsoStation Optical Workstation Available Accessories
Vision IsoStation accessories are designed specifically for modern scientific and biological investigations. Visit Vision IsoStation Accessories to learn more about the ergonomic accessories offered to complete your system.
Vision IsoStation™ Optical Workstation Overview
Vision IsoStation™ Plus Optical Workstations provide industry leading performance and more user friendly features and accessories designed specifically to improve ease of installation, set-up and lab space utilization.
Vision IsoStation™ Optical Workstation Installation
Designed for fast installation and ease of use, the Newport Vision IsoStation™ can be ready for operation in just a few simple steps. Follow this guide to unbox, level, and activate your pneumatic isolation system for reliable performance.
Resources
Manuals
Literature
Vision IsoStation™ Plus Optical Workstation Brochure(3.6 MB, PDF)