Precision Grade (PG) Vision IsoStation™ Plus Pneumatic Isolated Optical Workstations combine PG Series modal damped optical breadboards with integrated pneumatic vibration isolation to deliver Newport’s highest level of vibration control. Designed for the most demanding and sensitive applications, the Plus platform pairs advanced damping technology with an upgraded, user focused workstation architecture and full compatibility with the Vision accessory ecosystem.
- Patented modal dampers dissipate vibrations evenly, quickly and effectively
- Self-centering long‑stroke pneumatic isolators with 1300 lb load capacity
- Ergonomic front brace for ample legroom while sitting
- ±0.004 in. surface flatness over any 2 ft. square
- Shipped fully assembled for fast & easy installation
- Wide variety of accessories to customize your workstation See All Features
Specifications
- TypeVision Isostation Optical Workstation
- PlatformPrecision Grade Optical Breadboard
- Modal DampingPatented modal dampers in all four side panels
- Broadband DampingConstrained layer core, damped working surface, and composite edge finish
- Working Surface4.8 mm thick ferromagnetic 430 stainless steel
- Surface Flatness±0.004 in. (0.1 mm) over 2 ft. (600 mm) square
- Core DesignTrussed hexagonal honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) steel sheet materials, 0.030 in. (0.76 mm) triple core interface
- Bottom Skin Material3.4 mm thick carbon steel
- Mounting Holes1/4-20
M6 (M- Versions) - Mounting Hole Pattern1.0 in. grid
25 mm grid (M- Versions) - Mounting Hole Borders0.5 in.
12.5 mm (M- Versions) - Mounting Hole TypeCut (not rolled) threads with countersink
- Hole Sealing TypeEasy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
Features
Patented Modal Dampers for Highest Damping Performance
Our precision grade modal damped optical breadboards combine patented modal damping technology and a unique integrated broadband damping design to deliver supreme performance and reliability for the most critical applications. Patented modal damping technology (US 6,598,545) utilizes two pieces of uniquely designed dampers combined using specially chosen elastomers, to dissipate the vibrations evenly, quickly and effectively. The modal dampers are installed as the side panels along all four sides of the breadboard, ensuring superior damping performance. The red curve in the compliance curve shows the superior performance provided by modal damping compared to our scientific grade optical breadboards without modal dampers (shown in light blue).
Innovatively Designed Platform Interface
Shipped Fully Assembled for Easy Installation
Vision IsoStation Optical Workstation Available Accessories
Vision IsoStation accessories are designed specifically for modern scientific and biological investigations. Visit Vision IsoStation Accessories to learn more about the ergonomic accessories offered to complete your system.
Vision IsoStation™ Optical Workstation Overview
Vision IsoStation™ Optical Workstations provide industry leading performance and more user friendly features and accessories than any other vibration isolation workstation. All of the features and accessories have been designed specifically to improve ease of installation, set-up and lab space utilization.