About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
New Vision Optical Workstation Plus, 750 x 900 x 110 mm SG Breadboard, Isolated


NewVision Optical Workstation Plus, 750 x 900 x 110 mm SG Breadboard, Isolated
Model: M-VIS3036-SG4-I
9 Weeks
Product Series Overview
SG Vision IsoStation™ Plus Pneumatic Isolated Optical WorkstationsThe M-VIS3036-SG4-I is a fully assembled 750 x 900 mm Vision IsoStation™ Plus vibration isolation workstation with a 925 mm working height and a 110 mm thick SG Series optical breadboard. A precision drilled M6 hole pattern on 25 mm centers provides a stable and highly versatile mounting platform for optical setups, microscopes, and sensitive instrumentation.
The workstation system features a rigid frame with integrated I-325LS pneumatic isolators for quiet, stable performance. The isolators feature a long travel range (±7.6 mm) and a self-centering design for simplified setup. The system supports up to 520 kg and reduces vibrations by over 95% above 10 Hz. The platform interface ensures secure breadboard mounting with float height indicators for quick alignment. A raised front brace improves ergonomics, while leveling feet, casters, and a roll-off crate enable easy mobility. A wide range of accessory options supports efficient workflows and flexible system configuration.
Specifications
- TypeIsolated Workstation
- PlatformSG Series Breadboard
- Broadband DampingConstrained layer core, damped working surface and composite edge finish
- Width750 mm
- Length900 mm
- Thickness110 mm
- Working Surface4.8 mm thick 400 series ferromagnetic stainless steel
- Surface Flatness±0.1 mm over 600 mm square
- Core DesignTrussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
- Bottom Skin Material3.4 mm thick carbon steel
- Mounting HolesM6
- Mounting Hole Pattern25 mm grid
- Mounting Hole Borders12.5 mm
- Mounting Hole TypeCut (not rolled) threads with countersink
- Hole Sealing TypeEasy clean conical cup 19 mm deep, non-corrosive high impact polymer material
- Load Capacity520 kg
- Working Surface Height917 mm
- Height Adjustment±12.7 mm
- 1.1 Hz
- 1.4 Hz
- 193 kg
- TypeIsolated Workstation
- PlatformSG Series Breadboard
- Broadband DampingConstrained layer core, damped working surface and composite edge finish
- Width750 mm
- Length900 mm
- Thickness110 mm
- Working Surface4.8 mm thick 400 series ferromagnetic stainless steel
- Surface Flatness±0.1 mm over 600 mm square
- Core DesignTrussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
- Bottom Skin Material3.4 mm thick carbon steel
- Mounting HolesM6
- Mounting Hole Pattern25 mm grid
- Mounting Hole Borders12.5 mm
- Mounting Hole TypeCut (not rolled) threads with countersink
- Hole Sealing TypeEasy clean conical cup 19 mm deep, non-corrosive high impact polymer material
- Load Capacity520 kg
- Working Surface Height917 mm
- Height Adjustment±12.7 mm
- 1.1 Hz
- 1.4 Hz
- 193 kg
Resources & Downloads
2D Product Drawings
Isolated Vision IsoStation Plus Drawing(296.9 kB, PDF)

