Compare Model Drawings, CAD & Specs Availability Price
Picomotor Rotation Mount, Stainless Steel, 1 & 0.5 in. Adapters, 8-32
$1,862
In Stock
In Stock
Picomotor Rotation Mount, Stainless Steel, 1 & 0.5 in. Adapters, M4
$1,863

Specifications

  • Optic Diameter
    25.4 mm or 12.7 mm
  • Maximum Speed
    12°/s
  • Minimum Incremental Motion
    0.1 mrad
  • Thread Type
    8-32 or M4 (-M version)
  • Operating Temperature
    10 to 40 ˚C

Features

Position Wave Plates and Polarizers

With a resolution better than 0.011° and an overall thickness of just 0.63" (16.0 mm), the compact Picomotor™ Rotary Stages can be used for a number of applications, including positioning wave plates and polarizers . Each rotary stage includes an adapter for mounting components with a 1" (25-mm) diameter. For motorized beam-steering applications, use our 45° adapter model 9922. For applications requiring high accuracy and repeatability, the 8410 Closed-Loop Picomotor Rotary Stage includes an encoder for superior position feedback. The closed-loop version provides microradian level of precision and continuous 360° rotation.

Includes 1 in. and 0.5 in. Optic Adapters

The central aperture of the stage is 1.563-20 threaded through a 0.62 inch depth. It can directly hold 1.5 inch diameter optic using two LP-2-RR retaining rings. Each stage also comes with two adapters for mounting components with a 1 inch (25.4 mm) or 0.5 inch (12.7 mm) diameter. For motorized beam-steering applications, use our model 9922 45° mounting adapter.

Accessories