Picomotor Rotation Mount, Stainless Steel, 1 & 0.5 in. Adapters, M4

The 8401-M Picomotor Rotary Mount has a minimum incremental motion around 0.1 mrad and an overall thickness of just 0.63 in. (16.0 mm), our compact stainless-steel motorized rotary stages can be used for a number of applications, including positioning wave plates and polarizers. Each rotary stage includes adapters for mounting components with either 1 in. (25-mm) or 1/2 in. (12.5-mm) diameters. It can also hold 1.5 in. (38.1 mm) optic using two retaining rings
Specifications
- Optic Diameter25.4 mm or 12.7 mm
- Aperture Diameter38.1 mm
- Maximum Speed12°/s
- Centered Load Capacity4.4 N
- Minimum Incremental Motion0.1 mrad
- Thread TypeM4
- Operating Temperature10-40˚C
Resources & Downloads
3D Product Models
2D Product Drawings
99-8401(109.1 kB, PDF) 8401-M dwg(999.1 kB, PDF)
Literature
Picomotor FAQ(3.1 MB, PDF)
Certificates
8401-M 802401-02 RoHS3 Certificate(607.4 kB, PDF) 8401-M REACH_SVHC_241-802401-02 Certificate(452.6 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Retaining Ring for 1.5 in. Optic
Two are required for holding a 1.5 in. optic
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-2-RRRetaining Ring, 30.0 mm ID, 1.563-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-12-KITPicomotor Controller Kit, Twelve-Axis | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8821Motorized Mirror Mount, Picomotor, Clear Edge Center, 1.0 in., 2-Axis | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |







