These piezo rotation mounts provide the stability and precision of our standard optical mounts with the resolution of our Picomotor actuators to provide the ultimate in precision motorized rotary alignment. These Piezo rotation mounts are best for Optic adjustment. For guaranteed MIM and repeatable step size, please refer to rotation stages such as AG-PR100P, 8410, and PR50.
- Compact design
- 0.1 mrad minimum incremental motion
- Picomotor™ actuators
- Set-and-forget long-term stability
- Easy-to-use, flexible controller/drivers See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8401Picomotor Rotation Mount, Stainless Steel, 1 & 0.5 in. Adapters, 8-32 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8401-MPicomotor Rotation Mount, Stainless Steel, 1 & 0.5 in. Adapters, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Optic Diameter25.4 mm or 12.7 mm
- Maximum Speed12°/s
- Minimum Incremental Motion0.1 mrad
- Thread Type8-32 or M4 (-M version)
- Operating Temperature10 to 40 ˚C
Features
Position Wave Plates and Polarizers
With a resolution better than 0.011° and an overall thickness of just 0.63" (16.0 mm), the compact Picomotor™ Rotary Stages can be used for a number of applications, including positioning wave plates and polarizers . Each rotary stage includes an adapter for mounting components with a 1" (25-mm) diameter. For motorized beam-steering applications, use our 45° adapter model 9922. For applications requiring high accuracy and repeatability, the 8410 Closed-Loop Picomotor Rotary Stage includes an encoder for superior position feedback. The closed-loop version provides microradian level of precision and continuous 360° rotation.
Includes 1 in. and 0.5 in. Optic Adapters
The central aperture of the stage is 1.563-20 threaded through a 0.62 inch depth. It can directly hold 1.5 inch diameter optic using two
Accessories
Compatible Controller/Drivers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Retaining Ring for 1.5 in. Optic
Two are required for holding a 1.5 in. optic
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-2-RRRetaining Ring, 30.0 mm ID, 1.563-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Literature
Nanopositioning Solutions(9.3 MB, PDF) Picomotor FAQ(3.1 MB, PDF)