About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Motion Control
- Motion Controllers
- Piezo Nanopositioner Controllers
- Picomotor Hand Controller

Picomotor™ Hand Controller

Picomotor™ Hand Controller
The 8758 hand control pad facilitates local (non-computer) control of Picomotor positioners connected to the 8742 or the 8743-CL Picomotor controller/drivers. Therefore it is a perfect solution when you need to run a quick test or just want a straightforward handheld controller device.
- Manual local control of picomotor positioners
- Compatible with 8742 or 8743-CL Picomotor controllers
- Interfaces up to 31 Picomotor controllers/drivers See All Features
Showing 1 of 1 total products
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Organized Control Functions
Control functions are organized into four basic groups:
- controller selection
- motor selection
- variable speed jog control
- forward/reverse single-step & continuous jog control. /ul>When daisy-chained in a master and slave configuration, up to 31 Picomotor controllers/drivers can be interfaced. It draws its electrical power from the Picomotor controller via USB interface thus does not require a separate power supply and it is ergonomically designed to be compatible for both right or left handed users.
Hand Control Pad Mounting Kit
For applications where it is desirable that the model 8758 Hand control pad be securely fastened to an optical table surface, we offer the 8758-MTG-KIT mounting kit. This kit provides all the necessary hardware for the model 8758 Hand control pad to be securely fastened to an optical table surface.
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 8758-MTG-KITMounting Plate Kit, Optical Table, 8758 Hand Control Pad | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Literature
8758 Picomotor Hand Control Pad Datasheet(1.7 MB, PDF) Picomotor FAQ(3.1 MB, PDF)
Technical Notes
Manuals
8758 User Manual.pdf(872.9 kB, PDF)