Sorry, this family of products is no longer available.
The Oriel® MS260i™ extended range 1/4 m imaging spectrograph is a high performance, economical and user-friendly instrument that is ideal for research and OEM applications. Three general purpose ruled gratings covering the 200-2400 nm spectral range are aligned at the factory in this fully assembled, turn-key imaging spectrograph. Available options include slit type, number of output ports and communication interfaces.
- Czeny-Turner optical design produces flat image plane with minimum aberration
- Three high line density gratings used for high resolution performance from 200-2400 nm
- Single or dual output ports
- Fixed, micrometer driven, or motorized input slit assemblies
- LabVIEW™ based utility software included
- Control by USB, RS-232/GPIB (IEEE-488), or optional hand controller See All Features
Features
Three Extended Range Gratings
Optical Design
Fixed Slit Versions
Micrometer Adjustable Slit Versions
Micrometer adjustable slits offer flexibility and high throughput, but are not as accurate or repeatable as fixed slits. The micrometer adjustable slit assembly is continuously variable from fully closed to 3 mm width. The narrowest practically achievable width is 4 µm. A height adjustment slide allows variation in the height from 2 to 12 mm. This type of slit is designed primarily for versatility and convenience in changing resolution and throughput. The micrometer adjustable slit assembly is pre-installed at the input port on the single output port models, as well as at the lateral output port on dual output models.
Motorized Slit Versions
A motorized slit installed at the input port allows control of the slit width of the input port through the utility software, an optional hand controller, or the optional TracQ Basic software. This enables automated slit control or hands-off operation. The motorized slit assembly may be adjusted from 6 µm to 2 mm width in 6 µm steps. An advantage of using a motorized slit is that in addition to setting the slit width manually, the software can be configured with an automatic bandpass setting. The software adjusts the slit width to maintain the chosen bandpass as the wavelength range is changed. Manual calculation of the slit width for a desired resolution is valid at the peak wavelength for a grating. The software performs additional mathematical calculations to take into account any change in wavelength away from the blaze wavelength. The motorized slit is installed only at the input port.
LineSpec CCD Array Detector Mounting
Motorized Filter Wheel Accessory Control
The MS260i is capable of automatically controlling the optional model USFW-100 filter wheel. These filter wheels hold up to six 1-inch diameter filters. Neutral density filters can be used for intensity adjustment. Order sorting filters may be installed to block higher order diffraction. The filter wheel can be mounted to the male flange of the spectrograph slit or slit holder. The filters are mounted external to the spectrograph.
Single or Dual Output Ports
The MS260i is available with a single output port or dual output ports. A single output port is the most economical choice, and the simplest arrangement when using a single array detector. It is equipped with a mounting flange for installing a LineSpec™ Array Detector. This flange may be removed by the user and replaced with another camera-mounting flange, if desired. If more than one detector is required for the application, the use of a single output port instrument results in the experiment needing to be stopped to switch detectors. In order to address this problem, dual output port versions are available. A dual output port model has the same mounting flange at the axial output port as the single port offering. A matching slit type of the input port is mounted at the lateral output port. The slit size should be matched to the one installed at the instrument’s input port. This allows the instrument to be used as a monochromator at the lateral output port. A flip mirror inside the instrument is used to select the output port. This mirror is controlled through the spectrograph’s software, low-level commands or the optional hand controller. The lateral output port slit may be removed in the field to allow for installation of a camera flange in its location. Array detectors may then be mounted at both output ports to allow for extended wavelength measurements. Removal of the slit invalidates the calibration of the lateral output port. Newport offers recalibration services, if it is desired to reinstall the slit at a later date. Please note that a single output port model cannot be converted to a dual output port configuration.
LabVIEW™ Utility Software Included
USB or GPIB/RS232 Communication Interfaces
Built-In Shutter
Delivered Fully Assembled and Aligned
Spectrograph Mounting
Long Life Instrument
Accessories
Optional MS260i Accessories
Below is a list of just some of the Oriel accessories that may be used with the MS260i series of imaging spectrographs. Browse Newport's website or contact a sales engineer to learn more.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70040Cable, RS-232 Serial Communication, 6 Foot (1.8 Meter) Length | In Stock | ||||
![]() | 77529F/# Matcher, XYZ Focus Adjustment, 1.5 Inch Female Flange | In Stock | ||||
![]() | 74009Hand Controller, Cornerstone Monochromators and MS260i Spectrographs | 4 Weeks | ||||
![]() | 74105Mounting Plate, Cornerstone 260 Monochromator or MS260i Spectrograph | |||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock | ||||
![]() | 77765Motorized Beam Steerer, Toggle or TTL Control | 4 Weeks |
Fixed Slits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77219Fixed Slit, 50 µm Width, 6 mm Height | 4 Weeks | ||||
![]() | 77220Fixed Slit, 25 µm Width, 3 mm Height | In Stock | ||||
![]() | 77221Fixed Slit, 50 µm Width, 3 mm Height | |||||
![]() | 77725Fixed Slit, 25 μm Width, 6 mm Height | 6 Weeks | ||||
![]() | 77222Fixed Slit, 10 µm Width, 2 mm Height | |||||
![]() | 77728Fixed Slit, 100 μm Width, 3 mm Height | 5 Weeks | ||||
![]() | 77729Fixed Slit, 100 µm Width, 10 mm Height | In Stock | ||||
![]() | 77730Fixed Slit, 200 μm Width, 3 mm Height | |||||
![]() | 77731Fixed Slit, 200 µm Width, 10 mm Height | 3 Weeks |
LineSpec CCD Array Detector
Resources
Literature
Oriel Legacy MS260i Imaging Spectrograph Datasheet(2.6 MB, PDF)
Manuals
Oriel Legacy MS260i Spectrographs User's Manual(2.7 MB, PDF)
Software
Oriel Mono Utility v5.1 Software Quick Start Guide(1.5 MB, PDF) Oriel MonoUtility_v5.1_Windows OS(293.5 MB, ZIP) Oriel MonoUtility_v5.1_MAC OS(13.7 MB, ZIP)
























