Our Mirror Mount and Accessories Set offers a full range of performance options from the economical M1 to the patented clear-quadrant ULTIMA® and the ultra-stable Suprema® Stainless Steel Mount. Included is an assortment of accessories for mounting cubes, thin optics, and mirrors at 45°. Securely hold and accurately align any 1-inch mirror. Offset gimbal (UPA-PUZ1) is also included.
Provides a full assortment of our popular 1.0-in. mirror mounts
Includes ULTIMA and Suprema model stainless steel mounts
Includes a 9-drawer storage cabinet
Contains mounts for beamsplitter cubes
Excellent selection of over 34 products to stock your lab
Additional CAD file downloads are not available for this product.
mirror-mount-and-accessories-set - Drawings
Additional drawings are not available for this product.
Features
Diverse Set of Mirror Mounting Components
Our Mirror Mount and Accessories Set offers a full range of performance mirror mounts for various alignment needs of 1-in. mirrors and optics. Model M1
mounts provide standard dual actuator beam steering, while the patented clear-quadrant ULTIMA and the precision Suprema stainless steel mounts offer top of the line performance with locking actuators. 45° mounts, an offset gimbal adapter, and a selection of accessories for holding cubes and UPATO
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
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.