Low profile replicated hollow metal retroreflectors are fabricated from a single solid piece of aluminum, resulting in return beam accuracy unaffected by vibration. Mirrors are front surface coated with gold for maximum IR reflectivity or Al-MgF2 for visible and UV wavelengths.
- Monolithic, all metal retro reflector construction
- Bare gold or Al-MgF2 coatings
- 2 to 10 Arc-Sec return beam accuracy
- -40 to 100 °C operating temperature range
- Coating adhesion/humidity resistance MIL-F-48616
- Integral mount See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 50441-0505ALHollow Metal Retroreflector, Replicated, 12.7 mm, 5 arc sec RBA, Al-MgF2 | In Stock | ||||
![]() | 50441-0505AUHollow Metal Retroreflector, Replicated, 12.7 mm, 5 arc sec RBA, Bare Gold | In Stock | ||||
![]() | 50441-0510ALHollow Metal Retroreflector, Replicated, 12.7 mm, 10 arc sec RBA, Al-MgF2 | In Stock | ||||
![]() | 50441-0510AUHollow Metal Retroreflector, Replicated, 12.7 mm, 10 arc sec RBA, Bare Gold | |||||
![]() | 50441-1002ALHollow Metal Retroreflector, Replicated, 25.4 mm, 2 arc sec RBA, Al-MgF2 | In Stock | ||||
![]() | 50441-1002AUHollow Metal Retroreflector, Replicated, 25.4 mm, 2 arc sec RBA, Bare Gold | In Stock | ||||
![]() | 50441-1005ALHollow Metal Retroreflector, Replicated, 25.4 mm, 5 arc sec RBA, Al-MgF2 | In Stock | ||||
![]() | 50441-1005AUHollow Metal Retroreflector, Replicated, 25.4 mm, 5 arc sec RBA, Bare Gold | In Stock | ||||
![]() | 50441-1010ALHollow Metal Retroreflector, Replicated, 25.4 mm, 10 arc sec RBA, Al-MgF2 | In Stock | ||||
![]() | 50441-1010AUHollow Metal Retroreflector, Replicated, 25.4 mm, 10 arc sec RBA, Bare Gold | In Stock |
Specifications
- Mirror ShapeHollow Retroreflector
- Coating TypeBare Gold or Al-MgF2
- MaterialAluminum
- Surface Quality60-40 scratch-dig
- Coating AdhesionMIL-F-48616
- Humidity ResistanceMIL-F-48616
- Operating Temperature Range-40 to 100 °C
- Tapped Mounting Hole10-24 x 0.2 in. depth
Features
Advantages vs. Glass Retro Reflectors
Unlike solid glass retroreflectors, the optical path is entirely in air, so efficient performance is obtained without antireflection coatings which limit the operating wavelength range. Using a novel patented fabrication technique, return beam accuracy as low as 2 arc sec is economically achieved. These retroreflectors are offered in 12.7 and 25.4 mm diameter, and 10, 5 or 2 arc sec return beam accuracy.
Alignment Free 180 Degree Reflection
Retroreflectors, also known as corner cubes as all three mirror surfaces are perpendicular, will reflect all incoming light 180° regardless of incidence angle. This enables 180 degrees reflection of a beam without requiring prior alignment (as with a flat mirror). Images reflected by a corner cube are reversed and inverted.
Resources
Technical Notes
Selection Guides
2D Product Drawings
50441 Dimensions(188.3 kB, PDF)