Hollow Metal Retroreflector, Replicated, 12.7 mm, 5 arc sec RBA, Bare Gold

  • Coating Type
    Bare Gold
  • Return Beam Accuracy
    5 arc sec
  • Surface Quality
    60-40 scratch-dig
  • Diameter
    12.7 mm
  • Operating Temperature Range
    -40 to 100 °C