About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Hollow Metal Retroreflector, Replicated, 12.7 mm, 5 arc sec RBA, Al-MgF2


Hollow Metal Retroreflector, Replicated, 12.7 mm, 5 arc sec RBA, Al-MgF2
Model: 50441-0505AL
Product Series Overview
Low Profile Replicated Hollow Metal RetroreflectorsThe 50441-0505AL low profile replicated hollow metal retroreflector features an outside diameter of 0.5 in. (12.7 mm) and a 5 arc sec return beam accuracy. Our replicated hollow metal retroreflectors are monolithic or single piece construction. Fabricated from a solid piece of Aluminum with an Al-MgF2 reflective coating, the facets of the mirror cannot shift and return beam accuracy is unaffected by vibration. Using front-surface reflection, the mirrors are achromatic and require no wavelength-dependent refraction offset. The mirrors are coated with bare Gold, which provides very high reflectance from the near infrared through long wave infrared.
Specifications
- Coating TypeAl-MgF2
- Return Beam Accuracy5 arc sec
- Surface Quality60-40 scratch-dig
- Diameter12.7 mm
- Operating Temperature Range-40 to 100 °C
- Coating TypeAl-MgF2
- Return Beam Accuracy5 arc sec
- Surface Quality60-40 scratch-dig
- Diameter12.7 mm
- Operating Temperature Range-40 to 100 °C
Resources & Downloads
2D Product Drawings
50441 Dimensions(188.3 kB, PDF)

