Hollow Metal Retroreflector, Replicated, 25.4 mm, 10 arc sec RBA, Bare Gold

The 50441-1010AU low profile replicated hollow metal retroreflector features an outside diameter of 1.0 in. (25.4 mm) and a 10 arc sec return beam accuracy. Our replicated hollow metal retroreflectors are monolithic or single piece construction. Fabricated from a solid piece of Aluminum with a bare gold reflective coating, the facets of the mirror cannot shift and return beam accuracy is unaffected by vibration. Using front-surface reflection, the mirrors are achromatic and require no wavelength-dependent refraction offset. The mirrors are coated with bare Gold, which provides very high reflectance from the near infrared through long wave infrared.
Specifications
- Coating TypeBare Gold
- Return Beam Accuracy10 arc sec
- Surface Quality60-40 scratch-dig
- Diameter25.4 mm
- Operating Temperature Range-40 to 100 °C

Resources & Downloads
2D Product Drawings
50441 Dimensions(188.3 kB, PDF)

