About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Optics
- Optical Filters
- Shortpass Filters
- Heat-Reflecting Hot Mirrors

Heat-Reflecting Hot Mirrors

Heat-Reflecting Hot Mirrors
Hot mirrors are heat-reflecting mirrors that are designed to work as a shortpass edge filter by transmitting visible wavelengths at a 0° angle of incidence, while reflecting near-infrared, heat-generating wavelengths.
- Remove unwanted heat from an optical system
- Reflect NIR heat & transmit VIS light at 0°
- 25.4 mm diameter or 50.8 mm square filters See All Features
Showing 2 of 2 total products
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Optic Size | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|
![]() | 10HMR-0Hot Mirror, 25.4 mm, 0° AOI, 420-690 nm Transmittance | UNIVERSAL | Ø25.4 mm | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20HMS-0Hot Mirror, 50.8 x 50.8 mm, 0° AOI, 420-690 nm Transmittance | UNIVERSAL | 50.8 x 50.8 mm | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- TypeHot Mirror
- Angle of Incidence0° ±15°
- Transmittance Range420-690 nm
- Transmission≥85%
- Reflectance Band725-1550 nm
- ReflectanceRavg≥90% 725-1550 nm
- MaterialBorofloat® borosilicate float glass
- Surface Quality80-50 scratch-dig
- Surface Flatness6–8λ per 25.4 mm at 546.1 nm over the clear aperture
- Thickness3.3 mm
- Thickness Tolerance±0.2 mm
- Size Tolerance±0.4 mm
- Clear Aperture≥central 90% of dimensions
- Temperature Range-100 to 500°C
Resources
Selection Guides
Have questions? Require assistance?
Click below to contact Newport Optical Filters and we'll get back with you shortly.
Contact Us