These superior performance short-wave pass edge filters offer OD ≥4.0 rejection, high transmission in the pass band, and steep cut-off slopes.
- OD ≥4.0 rejection
- High short-wave transmission
- Cut-Off Slope <1% See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05SWF-400-BShortpass Filter, Dichroic, 12.5 mm, 400 nm Cut-off, 325-385 nm Transmission | In Stock | ||||
![]() | 10SWF-400-BShortpass Filter, Dichroic, 25.0 mm, 400 nm Cut-off, 325-385 nm Transmission | In Stock | ||||
![]() | 10SWF-1000-CShortpass Filter, 25.0 mm, 1000 nm Cut-off, 465-988 nm Transmission | In Stock | ||||
![]() | 10SWF-1050-BShortpass Filter, 25.0 mm, 1050 nm Cut-off, 485-1036 nm Transmission | 3 Weeks | ||||
![]() | 10SWF-1100-BShortpass Filter, 25.0 mm, 1100±11 nm Cut-On, 510-1085 nm Trans. | In Stock |
Specifications
- TypeHigh Transmission Shortpass Filter
- Surface Quality80-50 scratch-dig
- Size Tolerance+0.0/-0.2 mm
- Temperature Range-50 to 100°C
- Humidity ResistancePer MIL-STD-810E, Method 507.3, Procedure III Modified to 7 cycles
Features
Dichroic Shortpass Filter
Our Dichroic Shortpass Edge Filters are available in 12.5 and 25 mm diameters, with a 400 nm cut-off wavelength. Designed for 45° angle of incidence, they transmit 325-385 nm spectral range and reject 420 - 485 nm spectral range by reflection. They are ideal for life science applications including fluorescence microscopy or for integration into instrumentation.