About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Shortpass Filter, 25.0 mm, 1100±11 nm Cut-On, 510-1085 nm Trans.




Shortpass Filter, 25.0 mm, 1100±11 nm Cut-On, 510-1085 nm Trans.
Model: 10SWF-1100-B
In Stock
Product Series Overview
High Performance Shortpass FiltersThe 10SWF-1100-B High-Performance Shortpass Edge Filter is a 0.98 in. (25.0 mm) diameter optical filter with a cut-on wavelength of 1100 ±11 nm with transmittance of 510-1085 nm, and rejection wavelength at 1140-1530 nm. Our short-wave pass filters have a steep transition between the region of transmission and reflection that is much steeper than colored glass filters. This short-wave pass filter has out-of-band rejection OD≥ 4 with ≥ 91% transmission in the pass band and cut-off slope < 1%, making it ideal for wide variety of applications.
Specifications
- TypeHigh Transmission Shortpass Filter
- Optic SizeØ25.0 mm
- Cut-off Wavelength1100 nm
- Cut-off Wavelength Tolerance± 11 nm
- Angle of Incidence0°
- Transmittance Range510 - 1085 nm
- Transmission≥91%
- Rejection Band1140 - 1530 nm
- Surface Quality80-50 scratch-dig
- Thickness3.0 mm
- Thickness Tolerance±0.1 mm
- Size Tolerance+0.0/-0.2 mm
- Temperature Range-50 to 100°C
- Humidity ResistancePer MIL-STD-810E, Method 507.3, Procedure III Modified to 7 cycles

- TypeHigh Transmission Shortpass Filter
- Optic SizeØ25.0 mm
- Cut-off Wavelength1100 nm
- Cut-off Wavelength Tolerance± 11 nm
- Angle of Incidence0°
- Transmittance Range510 - 1085 nm
- Transmission≥91%
- Rejection Band1140 - 1530 nm
- Surface Quality80-50 scratch-dig
- Thickness3.0 mm
- Thickness Tolerance±0.1 mm
- Size Tolerance+0.0/-0.2 mm
- Temperature Range-50 to 100°C
- Humidity ResistancePer MIL-STD-810E, Method 507.3, Procedure III Modified to 7 cycles

Resources & Downloads
Other
10SWF-1100-B RoHS Certificate(703.8 kB, PDF)
2D Product Drawings
10SWF Drawing(76.6 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 10SWF-1050-BShortpass Filter, 25.0 mm, 1050 nm Cut-off, 485-1036 nm Transmission | UNIVERSAL | 3 Weeks |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




