Shortpass Filter, Dichroic, 25.0 mm, 400 nm Cut-off, 325-385 nm Transmission

Specifications

  • Type
    High Transmission Shortpass Filter
  • Optic Size
    Ø25.0 mm
  • Cut-off Wavelength
    400 nm
  • Cut-off Wavelength Tolerance
    ± 2 nm
  • Angle of Incidence
    45°
  • Transmittance Range
    325 - 385 nm
  • Transmission
    >85%
  • Rejection Band
    420 - 485 nm
  • Reflectance
    >97%
  • Surface Quality
    80-50 scratch-dig
  • Thickness
    1.05 mm
  • Thickness Tolerance
    ±0.1 mm
  • Size Tolerance
    +0.0/-0.1 mm
  • Temperature Range
    -50 to 100°C
  • Humidity Resistance
    Per MIL-STD-810E, Method 507.3, Procedure III Modified to 7 cycles
undefined
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Longpass Filters10LWF-400-BLongpass Filter, Dielectric, 25.4 mm, 400 ± 5 nm Cut-On, 410 - 1200 nm
In Stock
$147
Dichroic Laser Beam CombinersDCM10Laser Beam Combiner, Dichroic, 25mm, 372-415 nm Refl, 439-647 nm Trans
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$370
Standard Bandpass Filters10BPF10-400Bandpass Filter, 25.4 mm, 400±2 nm Center, 10±2 nm FWHM
In Stock
$151
Square Bandpass Filters20BPF10-400Bandpass Filter, 50.8x50.8 mm, 400±2 nm Center, 10±2 nm FWHM
In Stock
$477

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43