Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Shortpass Filter, 25.0 mm, 1000 nm Cut-off, 465-988 nm Transmission

Specifications

  • Type
    High Transmission Shortpass Filter
  • Optic Size
    Ø25.0 mm
  • Cut-off Wavelength
    1000 nm
  • Cut-off Wavelength Tolerance
    ± 10 nm
  • Angle of Incidence
  • Transmittance Range
    465 - 988 nm
  • Transmission
    ≥91%
  • Rejection Band
    1035 - 1400 nm
  • Surface Quality
    80-50 scratch-dig
  • Thickness
    3.0 mm
  • Thickness Tolerance
    ±0.1 mm
  • Size Tolerance
    +0.0/-0.2 mm
  • Temperature Range
    -50 to 100°C
  • Humidity Resistance
    Per MIL-STD-810E, Method 507.3, Procedure III Modified to 7 cycles
undefined

Resources & Downloads

Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Longpass Filters10LWF-1000-BLongpass Filter, Dielectric, 25.4 mm, 1000±7 nm Cut-On, 1020 - 2200 nm
6 Weeks
$147

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43