Compare Model Drawings, CAD & Specs Availability Price
Fiber Optic Positioner, XYZ, Bare, For FPH-S, FPH-J or FPH-DJ
$359
In Stock
In Stock
Fiber Optic Positioner, XYZθxθy, Bare, FPH-S, FPH-J or FPH-DJ
$606
In Stock
In Stock
Fiber Optic Positioner, XYZθz, Bare, FPH-S, FPH-J, or FPH-DJ
$582
In Stock
In Stock
Fiber Optic Positioner, XYZθxθyθz, Bare, FPH-S,FPH-J, or FPH-DJ
$779
5 Weeks
5 Weeks
Fiber Optic Positioner, XYZθz, Connectorized, FPH-CA Series
$582
In Stock
In Stock
Fiber Optic Positioner, XYZθxθyθz, Connectorized, FPH-CA Series
$779
In Stock
In Stock

Specifications

Features

Precision Control for Bare or Connectorized Fibers

FP Series Fiber Optic Positioners provide three- to six-axis precision positioning with an 80 TPI adjustment screw for Z positioning and 100 TPI screws for all other axes. The XY range of motion for these positioners is ±0.063 in. (±1.6 mm), and the Z range is ±0.14 in. (±3.6 mm) or ±0.125 (±3.2 mm), depending on the model.

Three- and five-axis positioners are available for bare fibers (models FP-1A and FP-2A). For bare polarization-preserving fibers, models FPR-1A and FPR-2A support the same bare fiber chucks as FP-1A and FP-2A do and also include an additional rotational positioning about the fiber axis.

For connectorized fibers, models FPR1-C1A and FPR2-C1A provide four- and six-axis positioning control, respectively. As the models for connectorized fibers feature rotational control about the fiber axis, they are suitable for polarization-preserving fibers as well.

A single positioner supports multiple chuck styles, all available separately from the Fiber Chucks and Holders family.

FP-2A with FPH-J

FPR1-C1A with FPH-CA4

Positioners Lock Motion for Stable Alignment

All bare fiber positioners feature position locks for X and Y axes.
The connectorized fiber positioners FPR1-C1A and FPR2-C1A incorporate zero-free play XY mechanism to ensure accurate positioning and better long-term stability, reducing drift over both time and temperature. Independent locks for each axis of motion securely lock the mechanism, not just the actuator screws, maintaining stable optical alignment. Engaging or disengaging each lock has negligible influence on the other axes.

Mount to Optical Posts

All FP Series Fiber Optic Positioners have threaded 8-32 and M4 holes in their base for mounting to optical posts. FPR2-C1A is also provided with a slotted base plate for mounting directly to an optical table, which can be mounted on either side of the positioner.