Sorry, this family of products is no longer available. The recommended replacement product is CONEX-AG-PR100P.
The 8410 encoded closed loop picomotor rotary mount offers superior position feedback for rotational accuracy. It provides microradian precision and continuous 360° rotation.
- Based on Picomotor™ actuator technology
- Encoder for closed-loop precise rotation
- 0.2-mrad resolution See All Features
Specifications
- Optic Diameter25.4 mm
- Maximum Speed>3.3 rev/min.
- Angular Range360°
- Centered Load Capacity4.4 N
- Minimum Incremental Motion0.2 mrad
- Thread Type8-32
- Operating Temperature10 to 40 ˚C
- Retaining Ring Thread1.040-32
Features
Applications
With angular resolution of 0.2 mrad and superior position feedback for rotational accuracy, the 8410 Encoded, Closed-Loop Picomotor Rotary Stage can be used for several applications, including positioning wave plates and polarizers. The 8410 Closed-Loop Picomotor Rotary Stage is especially suitable for applications requiring high accuracy, high sensitivity, and repeatability (MIM, aka practical resolution). It features 1.040-32 internal thread and comes with one retaining ring for mounting 1.0 in. diameter optical components.
Accessories
Compatible Controller/Drivers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8743-CLPicomotor Driver Module, Closed-Loop, 2 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8743-CL-2-KITMotion Controller Kit, Closed Loop, Two-Axis Picomotor Driver, 8743-CL | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PSPower Supply, 8742 and 8743-CL Controller/Driver, 12V | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-MTG-KITMounting Plate Kit, Optical Table, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-STK-KITStacking Plate Kit, L-Shaped,8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PWR-CBLPower Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-USB-CBLUSB Cable, 3 Meters Length, 8742 and 8743-CL Controller/Driver | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-RS485-CBLRS-485 Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Literature
Nanopositioning Solutions(9.3 MB, PDF) Picomotor FAQ(3.1 MB, PDF)