The CONEX-AG-LS25-27P includes an Agilis™ piezo motor linear stage integrated with a closed-loop CONEX™ piezo motor controller and driver with 27 mm travel range. For out-of-the box control, the CONEX-AGP controller is preconfigured and delivered to control the included Agilis linear stage with built-in direct read linear encoder.
- Closed-loop positioning performance at an affordable price
- Integrated single-axis control for Agilis piezo motor products
- Ultra-compact controller and stage with 27 mm travel range
- Repeatable, sub-micron motion
- Fast USB communication See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-AG-LS25-27PPiezo Motor Linear Stage, Direct Encoder, Integrated Controller | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Stage TypeAG-LS25-27P
- Travel Range27 mm
- Axes of TravelX
- Motorized AxesX
- Load Capacity3.5 N
- Axial Load Capacity1.5 N
- Maximum Speed0.4 mm/s
- Minimum Incremental Motion0.2 µm
- Uni-directional Repeatability, Typical0.15 µm
- Bi-directional Repeatability, Typical0.2 µm
- Pitch, Typical±100 µrad
- Compliance in Pitch350 µrad/Nm
- Yaw, Typical±100 µrad
- Compliance in Yaw300 µrad/Nm
- Compliance in Roll550 µrad/Nm
- Drive TypePiezo motor
- Control LoopDigital PI loop at 100 kHz servo rate
- DisplayTwo-color LED
- Programming25+ intuitive, 2 letter ASCII commands. Includes SW limits, user units
- Power Requirements5 VDC from USB, 0.5A
- Cable Length1.8 m
Features
Closed Loop CONEX-AGP Motion Control
The CONEX-AGP is a very compact and inexpensive single axis motion controller with the same driver as the proven Agilis AG-UC2, 2-axis, driver. The controller comes with the familiar CONEX GUI, simple and intuitive to use and conveniently accessible via USB, which also supplies power to the controller. It offers a closed-loop algorithm which is a simplified version of the typical DC servo loop control, and combined with the linear encoder, provides a system bi-directional repeatability of 0.3 µm. For in-position stability, the user can adjust the deadband parameter that stops dithering when the stage is within a set position tolerance. If your application requires even smaller step sizes, better repeatability performance, speeds of millimeters/second or higher load capacities, please see our Super Agilis™ piezo motor linear stage with CONEX controller.
Complete Your Conex System
We also offer the
Includes Agilis Piezo Linear Stage
The linear stage of the CONEX-AG-LS25-27P is based on the Agilis AG-LS25-27 linear stage, but features an innovative miniature direct read linear encoder. The footprint is maintained while delivering sub-micron bi-directional repeatability expected from direct read encoder technology. Like the controller, the linear stage is very compact, but is capable of 27 mm travel and 0.2 µm MIM.
Resources
Literature
CONEX-AG-LS25-27P Data Sheet(379.3 kB, PDF) Nanopositioning Solutions(9.3 MB, PDF) Agilis™ Series Piezo Motor Driven Positioners(1.7 MB, PDF)
Manuals
CONEX-AG-LS25-27P Stage Manual(254.7 kB, PDF) CONEX-AGP - Applet Manual.pdf(1 MB, PDF) CONEX-AGP - Command Interface Manual.pdf(555 kB, PDF) CONEX-AGP - Introduction, Safety & Service.pdf(1.1 MB, PDF) CONEX-AGP - Controller Documentation.pdf(1.6 MB, PDF) CONEX-AGP - LabVIEW Samples Manual(715.7 kB, PDF)