Stainless steel hex nuts and flat washers are available for a variety of standard threads. Adapter washers quickly allow 8-32 (M4) cap screws to be used with 1/4-20 (M6) counterbored holes.
- Hex nuts available for 2-56, 8-32, 1/4-20, M2, M4 and M6 threads
- Flat washers for 2-56 (M2), 8-32, M4 and 1/4-20 (M6) threads
- Adapter Washers for 1/4-20 (M6) counterbored holes to fit 8-32 (M4) screws
- Made of stainless steel See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | N2SHex Nut, 2-56, Qty 50 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | N8SHex Nut, 8-32, Qty 50 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | N25SHex Nut, 1/4-20, Qty 50 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | N2SMHex Nut, M2, Qty 50 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | N4SMHex Nut, M4, Qty 50 | In Stock | ||||
![]() | N6SMHex Nut, M6, Qty 50 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | W2S025Flat Washer, 2-56 (M2), Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | W8S038Flat Washer, 8-32, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | W4SMFlat Washer, M4, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | W25S050Flat Washer, 1/4-20 (M6), Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9921Adapter Washer, 1/4-20 (M6) to 8-32 (M4), Qty 25 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Use 8-32 or M4 Threads in Oversized Clearance Holes
Stainless-steel adaptor washers quickly make 1/4-20 or M6 clearance holes compatible with 8-32 or M4 screws that would otherwise pass through. The outer diameter of these washers have similar dimensions to most 1/4-20 and M6 screw heads, while the inner diameter supports the smaller 8-32 and M4 screws. Each washer is 0.6 in. (1.5 mm) and are sold in packages of 10 or 25.