Skip to Header
Skip to Main Content
Skip to Footer
Products
Motion
Opto-Mechanics
Optics
Light
Light Analysis
Tables & Isolation
Brands
New
Special Offers
Manual Positioning
Manual Linear Stages
Manual Rotation Stages
Manual Goniometric Stages
Manual Vertical Positioners
Manual Tilt Platforms
Motorized Positioning
Screw Drive Motorized Linear Stages
Direct Drive Linear Motor Stages
Motorized Vertical Stages
Motorized Rotation Stages
Motorized Goniometric Stages
Piezo Linear Stages
Alignment Stages
Fiber Alignment Stages
Device Alignment Stages
Motorized Fiber Alignment
Fiber Positioning Mounts
Fiber Coupling Fixtures
Hexapods
Adjustors & Actuators
Adjustment Screws
Micrometer Heads
Motorized Actuators
Piezo Linear Actuators
Piezo Stack Actuators
Piezo Rotary Actuators
Motion Controllers
XPS Multi-Axis Controllers
ESP302 3-Axis Controllers
SMC100 1-Axis Controllers
Piezo Controllers
Controller & Stage Kits
Hexapods
High Precision Hexapods
High Accuracy Hexapods
High Load Hexapods
Vacuum Compatible Hexapods
Hexapod Motion Controllers
Industrial Motion
Custom Motion Solutions
Vacuum Compatible Motorized Positioners
Mirror Mounts
Kinematic Mirror Mounts
Motorized Mirror Mounts
Gimbal Mirror Mounts
Flexure Mirror Mounts
Fixed Mirror Mounts
All Optical Mirror Mounts
Optic Mounts
Lens Mounts
Optic Rotation Mounts
Motorized Rotation Mounts
Optical Filter Mounts
Prism Mounts
All Optical Mounts
Optical Posts
0.31 in. Optical Post Assemblies
0.5 in. Optical Post Assemblies
0.7 in. Optical Pedestal Assemblies
1.0 in. Optical Post Assemblies
1.5 in. Optical Post Assemblies
Optical Post Platforms
Base & Brackets
Bases
Base Plates
Base Positioners
Angle Brackets
Optical Breadboards
Solid Aluminum Breadboards
Breadboards with Microlocks
Honeycomb Core Breadboards
Lightweight Breadboards
Breadboard Accessories
Optical Rails
19 mm Dovetail Rails
26 mm Steel 4-Sided Rails
48 mm Aluminum 4-Sided Rails
76 mm Quick Release Rails
95 mm Structural Rails
100 mm Dovetail Rails
Beam Routing
Optics Cage Plus
Aegis Qube System
Lens Tube System
A-Line Lens Alignment System
Optical Periscopes
Lab Supplies
Apertures
Custom Component Solutions
Lenses
Plano-Convex Lenses
Plano-Concave Lenses
Achromatic Lenses
Aspheric Lenses
Objective Lenses
All Lenses
Mirrors
Broadband Dielectric Mirrors
Broadband Metallic Mirrors
Laser Line Mirrors
Ultrafast Mirrors
Parabolic Mirrors
All Mirrors
Optical Filters
Bandpass Filters
Longpass Filters
Shortpass Filters
Neutral Density Filters
Dichroic Filters
All Optical Filters
Beamsplitters
Cube Beamsplitters
Plate Beamsplitters
Beam Samplers
Polka Dot Beamsplitters
Dichroic Beamsplitters
Polarizers
Linear Polarizers
Zero Order Waveplates
Multiple Order Waveplates
Achromatic Wave Plates
Variable Wave Plates
All Polarizers
Optical Systems
Laser Beam Expanders
Faraday Optical Isolators
Spatial Filters
Laser Beam Attenuators
Laser Beam Steering
All Optical Systems
Diffraction Gratings
Plane Ruled Gratings
Plane Holographic Gratings
Echelle Gratings
Transmission Gratings
Concave Ruled Gratings
Optical Windows
Prisms
Fiber Optics
Optic Accessories
Optic Sets
Custom Optics Solutions
Lasers
Spectra-Physics Lasers
New Focus Tunable Lasers
Laser Diode Modules
HeNe Lasers
Laser Safety Glasses
Incoherent Sources
Solar Simulators
Arc Lamp Sources
QTH Light Sources
Infrared Light Sources
Tunable Light Sources
All Incoherent Sources
Laser Diode Control
Laser Diode Drivers
Laser Diode Controllers
Temperature Controllers
Modular Laser Diode Controllers
Laser Diode Mounts
All Laser Diode Control
Accessories
Laser Safety Glasses
Lab Safety Products
Flange Mount Accessories
Light Routing Shields
Beam Viewers
All Light Source Accessories
Solar Cell Test Systems
Optical Meters
Benchtop Power & Energy
Handheld Power & Energy
Meter & Sensor Kits
Virtual Powr & Energy
Wavelength Meters
Radiometers
Optical Sensors
Photodiode Power Sensors
Thermopile Power Sensors
Integrating Spheres
Low Light Sensors
All Optical Sensors
Optical Receivers
Fiber-Optic Receivers
Free Space Receivers
Balanced Receivers
Fiber-Optic Detectors
Free Space Detectors
Spectroscopy
Monochromators
Diffraction Gratings
Spectroscopy Accessories
Beam Characterization
Beam Position Detectors
Autocorrelators
Optical Sensor Finder
Optical Receiver Guide
Optical Tables
Fundamental Damping Tables
Superior Damping Tables
Unparalleled Damping Tables
Optical Table Accessories
Optical Table Supports
Individual Table Supports
Table Frame Supports
Tie Bar Table Supports
Individual Support Accessories
Frame Support Accessories
Optical Breadboards
Solid Aluminum Breadboards
Honeycomb Core Breadboards
Lightweight Breadboards
Breadboards with Microlocks
Breadboard Accessories
Optical Workstations
Isolated Vision IsoStations
Rigid Vision IsoStations
Workstation Accessories
Vibration Isolators
Individual Table Supports
Elastomeric Isolators
Mechanical Isolators
Air Isolator Mounts
Compact Pneumatic Isolators
Isolation Platforms
Elastomeric Isolation Platforms
Mechanical Isolation Platforms
Microscope Isolation Platforms
Pneumatic Isolation Platforms
Custom Vibration Isolation Solutions
ILX Lightwave®
New Focus™
Oriel® Instruments
Ophir
Richardson Gratings™
Spectra-Physics®
MKS
Solutions
Industrial Manufacturing
Powder Bed Fusion
Vat Polymerization
System-in-Package Manufacturing
Electric Vehicles
Laser Micromachining
Laser Macroprocessing
Data Communications
Scientific Research
Quantum Research
Ultrafast Spectroscopy
LiDAR Mapping
Bioimaging Research
Ultrafast Laser Pulse Characterization
Solar Cell Characterization
Life & Health Sciences
Advanced Bioimaging
Flow Cytometry
Ophthalmic Surgery
Optogenetics
MALDI
Raman Spectroscopy
Defense & Homeland Security
Thermal Imaging
LiDAR
Electronics & Packaging
PCB Manufacturing
Flexible PCB Manufacturing
Flat Panel Display Manufacturing
Solar Panel Manufacturing
OLED Manufacturing
Lithium-Ion Battery Manufacturing
Semiconductor
Inspection & Metrology
Semiconductor Lithography
Wafer Dicing
Wafer & Chamber Cleaning
Etch & Dry Strip
View All Semiconductor Solutions
Resources
Technical Notes
Application Notes
Selection Guides
Technical Articles
Tutorials
Literature
Manuals
Videos
Software
Industry Links
Newsletter
Support
Technical Support
Service & Returns
Trade Shows & Events
Company Information
About Newport
Company Overview
Press Releases
Trade Shows & Events
Quality Commitments
Careers
Contacts & Locations
Contact Us
Corporate Headquarters
Worldwide Sales & Service
Legal Information
CA Transparency in Supply Chains
Terms & Conditions of Sale
Patent Information
Terms of Use
Privacy Policy
Supplier Information
Supplier Code of Conduct
Terms & Conditions of Purchase
Contact
Sign In
Orders
Language Selector
EN
English
简体中文
Search
Secure Checkout
Product Comparison
Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.
Close
Sign In
Search
Language Selector
EN
English
简体中文
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Hex Nuts and Washers
N25S
Hex Nut, 1/4-20, Qty 50
Hex Nut, 1/4-20, Qty 50
Model:
N25S
$7.40
In Stock
FREE 2-day shipping
on thousands of
products on Newport.com
Learn More
Add to cart
Compare
Add to List
Product Series Overview
Hex Nuts and Washers
1/4-20 Nut, Stainless Steel, Pack of 50
Specifications
Technical Specs
Type
Hex Nut
Thread Type
1/4-20
Material
Stainless Steel
Quantity
50
Type
Hex Nut
Thread Type
1/4-20
Material
Stainless Steel
Quantity
50
Resources & Downloads
2D Product Drawings
Imperial Refill Packs.pdf
(424.4 kB, PDF)