Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Hex Nuts and Washers
W25S050
Flat Washer, 1/4-20 (M6), Qty 100
Flat Washer, 1/4-20 (M6), Qty 100
Model:
W25S050
$4.70
In Stock
FREE 2-day shipping
on thousands of
products on Newport.com
Learn More
Add to cart
Compare
Add to List
Product Series Overview
Hex Nuts and Washers
1/4-20 (M6) Washer, Stainless Steel, Pack of 100
Specifications
Technical Specs
Type
Washer
Thread Type
1/4-20 (M6)
Material
Stainless Steel
Quantity
100
Type
Washer
Thread Type
1/4-20 (M6)
Material
Stainless Steel
Quantity
100
Resources & Downloads
2D Product Drawings
Imperial Refill Packs.pdf
(424.4 kB, PDF)