Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Hex Nuts and Washers
N4SM
Hex Nut, M4, Qty 50
Hex Nut, M4, Qty 50
Model:
N4SM
$7.40
In Stock
Add to cart
Compare
Add to List
Product Series Overview
Hex Nuts and Washers
M4 x 0.7 Nut, Stainless Steel, Pack of 50
Specifications
Technical Specs
Type
Hex Nut
Thread Type
M4
Material
Stainless Steel
Quantity
50
Type
Hex Nut
Thread Type
M4
Material
Stainless Steel
Quantity
50
Resources & Downloads
2D Product Drawings
Metric Refill Packs.pdf
(545.2 kB, PDF)
Need help?
Contact an Applications Specialist by
sending us an email