Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Hex Nuts and Washers
N6SM
Hex Nut, M6, Qty 50
Hex Nut, M6, Qty 50
Model:
N6SM
$7.40
In Stock
FREE 2-day shipping
on thousands of
products on Newport.com
Learn More
Add to cart
Compare
Add to List
Product Series Overview
Hex Nuts and Washers
M6 x 1.0 Nut, Stainless Steel, Pack of 50
Specifications
Technical Specs
Type
Hex Nut
Thread Type
M6
Material
Stainless Steel
Quantity
50
Type
Hex Nut
Thread Type
M6
Material
Stainless Steel
Quantity
50
Resources & Downloads
2D Product Drawings
Metric Refill Packs.pdf
(545.2 kB, PDF)