Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 10 of 16 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Lightweight Extruded Core Optical BreadboardsLW-22-2Lightweight Optical Breadboard, Extruded Core, 24 x 24 x 2.3 in., 1/4-20 Threads
In Stock
$792
Lightweight Extruded Core Optical BreadboardsLW-23-2Lightweight Optical Breadboard, Extruded Core, 24 x 36 x 2.3 in., 1/4-20 Threads
In Stock
$935
Lightweight Extruded Core Optical BreadboardsLW-3030-2Lightweight Optical Breadboard, Extruded Core, 30 x 30 x 2.3 in., 1/4-20 Threads
In Stock
$1,001
Lightweight Extruded Core Optical BreadboardsLW-3036-2Lightweight Optical Breadboard, Extruded Core, 30 x 36 x 2.3 in., 1/4-20 Threads
1 Week
$1,079
Lightweight Extruded Core Optical BreadboardsLW-3048-2Lightweight Optical Breadboard, Extruded Core, 30 x 48 x 2.3 in., 1/4-20 Threads
In Stock
$1,259
Lightweight Extruded Core Optical BreadboardsLW-33-2Lightweight Optical Breadboard, Extruded Core, 36 x 36 x 2.3 in., 1/4-20 Threads
In Stock
$1,218
Lightweight Extruded Core Optical BreadboardsLW-34-2Lightweight Optical Breadboard, Extruded Core, 36 x 48 x 2.3 in., 1/4-20 Threads
In Stock
$1,501
Lightweight Extruded Core Optical BreadboardsLW-35-2Lightweight Optical Breadboard, Extruded Core, 36 x 60 x 2.3 in., 1/4-20 Threads
1 Week
$1,730
Lightweight Extruded Core Optical BreadboardsM-LW-22-2Lightweight Optical Breadboard, Extruded Core, 600 x 600 x 58 mm, M6 Threads
16 Weeks
$792
Lightweight Extruded Core Optical BreadboardsM-LW-23-2Lightweight Optical Breadboard, Extruded Core, 600 x 900 x 58 mm, M6 Threads
16 Weeks
$935

Selection Guide

Optical Breadboard Selection Guide

Optical breadboards are selected based on performance criteria like damping and stiffness based on the application. Once the type of breadboard required is determined you can choose the surface size that will support your application.

  Precision Grade Scientific Grade Lightweight Solid Aluminum
Applications Interferometry and critical high resolution experiments Electro-optical experiments & processes Less vibration-sensitive equiptment mounting and experiments Classroom demonstrations and equipment setups
Damping Performance ★★★★★ ★★★★ ★★★ ★
Stiffness ★★★★★ ★★★★★ ★★★ ★
Cost $$$$$ $$$$ $$ $
Working Surface 4.8 mm Thick 430 Stainless Steel 1.6 mm Thick 430 Stainless Steel Anodized Aluminum
Bottom Skin 3.4 mm thick Carbon Steel 1.6 mm thick cold rolled Steel N/A
Core Design Vertically Bonded Trussed Honeycomb Patent-pending Extruded Core Solid Aluminum
Side Panels Modal Dampers Highly Damped Composite Wood N/A N/A
Ferromagnetism Magnetic Magnetic Non-Magnetic Non-Magnetic
Mounting Holes Tapped and Individually Sealed Tapped and Individually Sealed Theaded holes integrated into extruded core Tapped Through
Mounting Threads 1/4-20 (M6) on 1 in. (25 mm) Grid 1/4-20 (M6) on 1 in. (25 mm) Grid 1/4-20 (M6) on 1 in. (25 mm) Grid 1/4-20 (M6) on 1 in. (25 mm) Grid
Standard Version PG SG LW SA2
Microlock Version PG-ML SG-ML N/A N/A
Double Density Hole Version N/A SGD N/A SA2-D

 

Specifications

  • Type
    Lightweight Optical Breadboard
  • Thickness
    2.3 in. (58 mm)
  • Working Surface
    1/16 in. (1.6 mm) thick steel
  • Surface Flatness
    ±0.008 in. (0.2 mm) over any 2 ft. (600 mm) square
  • Bottom Skin Material
    1/16 in. (1.6 mm) thick ASTM A1011 cold rolled steel
  • Mounting Holes
    1/4-20
    M6 (M- Versions)
  • Mounting Hole Type
    12 mm deep cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    1.0 in. grid
    25 mm grid (M- Versions)
  • Mounting Hole Borders
    0.5 in.
    12.5 mm (M- Versions)
  • Hole Sealing Type
    Threaded holes are integrated into extruded aluminum core
  • Core Design
    Patent-pending lightweight extruded aluminum core

Features

Patent-pending Extruded Aluminum Core Design

Our patent-pending extruded aluminum core design makes Newport lightweight optical breadboards up to 30% lighter than standard honeycomb breadboards without compromising performance. The LW Series is ideal for less sensitive applications, offering easier handling, transport, and assembly. Its reduced weight also minimizes the load on isolators, enabling a higher payload capacity atop the breadboard. The combination of an aluminum core and non-magnetic working surface makes the LW Series well suited for magnetic field sensitive applications.

Threaded Holes Integrated in Core

Newport lightweight optical breadboards feature a grid of sealed 1/4-20 or M6 threaded holes with 12 mm depth. Unlike honeycomb designs, the LW Series threads are integrated directly into the extrusion core, sealing it from contaminants. This protects your breadboard’s performance over time. Additionally, threaded holes are built into the core, keeping the top surface clean and uninterrupted.

Lightweight Breadboard Damping Performance

Newport’s Lightweight optical breadboards are engineered for applications where portability and ease of handling are essential. They offer reduced weight and deliver damping performance that approaches that of the SG Series, which provides greater stiffness for long-term stability in vibration-critical setups. The Lightweight Series is well suited for less sensitive environments.