Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Lightweight Optical Breadboard, Extruded Core, 30 x 48 x 2.3 in., 1/4-20 Threads

Specifications

  • Type
    Lightweight Optical Breadboard
  • Width
    30 in.
  • Length
    48 in.
  • Thickness
    2.3 in.
  • Working Surface
    1/16 in. thick steel
  • Surface Flatness
    ±0.008 in. over any 2 ft. square
  • Bottom Skin Material
    1/16 in. thick ASTM A1011 cold rolled steel
  • Mounting Holes
    1/4-20
  • Mounting Hole Type
    12 mm deep cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    1.0 in. grid
  • Mounting Hole Borders
    0.5 in.
  • Hole Sealing Type
    Threaded holes are integrated into extruded aluminum core
  • Core Design
    Patent-pending lightweight extruded aluminum core

Resources & Downloads

2D Product Drawings
Other