Compare Model Drawings, CAD & Specs Center Wavelength Spectral Range Transmission Availability Price
mid-ir faraday optical isolator model ISO-04-0.05um
$5,100
2050 nm 2000-2100 nm >88%

Features

1/2 Waveplate Option

We offer versions with an added zero order 1/2 wave plate (-W models) at the output stage so that the direction of the output beam polarization can be rotated to a desired direction.

High Efficiency Performance

The YIG crystal utilized in our Faraday isolators creates a large Verdet constant that ultimately describes the strength of the Faraday effect and provides effective isolation of back-reflected light. Additionally, these isolators have low absorption as a function of the YIG crystal and polarizers, resulting in reliable transmission of light in the forward direction.