Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is XPS-RLDM.

Direct Drive Controller, 1-axis, Ethernet, Basic GPIO and PCO

Specifications

  • Command Set
    Object oriented language, 100+ functions, TCL generated scripts, EPICS Compatible
  • Compensation
    Linear error, backlash compensation, error mapping
  • Computer Interfaces
    Two Ethernet 10/100/1000 Base-T (RJ45) with Fixed and Dynamic IP with DHCP & DNS for local and network communication
  • Control Algorithm
    PI Position, PIDFF Velocity, PIDFF Acceleration, PIDDualFF Voltage, Variable PID's, Derivative Cut-off Filter, Notch Filters, or Open Loop
  • ESP Compatibility
    ESP Stage Detection
  • Motion
    Synchronized pt to pt, Spindle, Linear/circular interpolation, Splines, PVT, Analog tracking, Master-slave
  • Number of Axis
    1
  • Weight
    8 kg