The M1 Mirror Mount is combined with the 10D620BD.1 mirror. The M1 mount coupled with the 10D620BD.1 mirror is an ideal packaged set for standard laboratory applications. Note that each item will be packaged separately for shipment.
M1 is a standard laboratory mirror mount, 1.0 inch in Diameter, with 2 Knob Actuators. It is ideal for general purpose applications requiring a compact, robust, kinematic design at an economical price. The M1 is an aperture version for 1 inch (25.4 mm) diameter optics. UPA-series adaptors, which are compatible with the M1 mount, allow other various sizes and types of optics to be securely held and positioned. Two precision 100-TPI adjustment screws are standard providing exceptionally smooth, high-resolution adjustment.
The 10D620BD.1 Broadband Dielectric Mirror is an extremely versatile mirror for laboratory applications and highly efficient over a broad wavelength range. This 1 inch (25.4 mm) diameter mirror is made from a 6.0 mm thick Borofloat® substrate. The BD.1 coating reflects all visible laser lines in the range 488–694 nm with greater than 99% efficiency for any polarization at 0–45° angle of incidence. And high reflectivity is extended to greater than 98% at 441.6 nm. The BD-1 coating is extremely durable and will withstand repeated cleaning. This mirror has a λ/10 surface flatness and a 40-20 surface quality.
10D620BD.2Dielectric Mirror, ValuMax, Borofloat, 25.4 mm, 700-950 nm
UNIVERSAL
In Stock
$75
10D620BD.1Dielectric Mirror, ValuMax, Borofloat, 25.4 mm, 488-694 nm
UNIVERSAL
In Stock
$71
VBD1-M1 - Drawings & CAD
Additional CAD file downloads are not available for this product.
VBD1-M1 - Drawings
Additional drawings are not available for this product.
VBD1-M1
Sign In
Request Resource
In order to provide better service and products, please provide the following brief information.
Password Reset
Enter your email address below to reset your account password.
Password Reset
Email Verification Required
Cart Items Updated
Remove Product
Remove this product from your comparison list?
Check Order Status
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.
Add to Cart
Mirror Mount Bundle, 10D620BD.1 Dielectric Mirror & M1 Mount