Dielectric Mirror Pack, ValuMax, 25.4 mm Diameter, 488-694 nm, Qty 10

The 10D620BD.1-PK is a pack of mirrors. The 10D620BD.1 is an uncoated ValuMax® Dielectric Visible Broadband Mirror with a diameter of 25.4 mm, thickness of 6.0 mm, and flatness of λ/10. By taking advantage of advanced polishing techniques and our high volume manufacturing, ValuMax® mirrors are truly cost effective. This family of mirrors boasts six standard metallic and dielectric broadband coatings, covering the UV, visible, and IR, and are available in 25.4 mm (1.0 in.) diameter utilizing Borofloat® 33 substrates. This mirror has a 40-20 surface quality and is coated for 488 - 694 nm.
Specifications
- Wavelength RegionVIS
- Wavelength Range488-694 nm
- Mirror ShapeRound
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- Thickness6.0 mm
- MaterialBorofloat® 33
- Coating TypeBroadband Dielectric
- Coating CodeBD.1
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Substrate Number10D620
- Angle of Incidence0-45°
- Clear Aperture≥central 80% of diameter
- Back SurfaceGround
- ReflectivityRS, avg>99%, RP, avg>98% @ 488-694 nm
- Damage Threshold500 W/cm² CW
3 J/cm² @10 ns, 10 Hz, 532 nm - Diameter Tolerance+0/-0.13 mm
- Thickness Tolerance±0.25 mm
- Chamfers0.25-0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning

Resources & Downloads
Other
10D620BD.1-PK RoHS Certificate(708.8 kB, PDF) BD.1 Raw Data.xlsx(89.2 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10D620ER.1Aluminum Mirror, Economy, Borofloat, 25.4 mm, λ/10, 450-700 nm | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D620AL.2UV Aluminum Mirror, Economy, Borofloat, 25.4 mm, λ/10, 250-600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D620BD.1Dielectric Mirror, ValuMax, Borofloat, 25.4 mm, 488-694 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D620ER.2Silver Mirror, Economy, Borofloat, 25.4 mm, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D620ER.4Gold Mirror, Economy, Borofloat, 25.4 mm, λ/10, 650-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D620BD.2Dielectric Mirror, ValuMax, Borofloat, 25.4 mm, 700-950 nm | In Stock |
Compatible 1 Inch Mirror Mounts
The following mirror mounts are recomended for 1 inch mirrors.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M1QMirror Mount, Lab Standard, Clear Edge, 1.0 in., 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100-F2KMirror Mount, Suprema®, 1.0 in, Two 100 TPI Locking Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-AI21Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-SMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Direct-Thread Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











