About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Dielectric Mirror, ValuMax, Borofloat, 25.4 mm, 488-694 nm


Dielectric Mirror, ValuMax, Borofloat, 25.4 mm, 488-694 nm
Model: 10D620BD.1
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
In Stock
Product Series Overview
Economy Borofloat 33 Dielectric MirrorsThe 10D620BD.1 is an uncoated ValuMax® Dielectric Visible Broadband Mirror with a diameter of 25.4 mm, thickness of 6.0 mm, and flatness of λ/10. By taking advantage of advanced polishing techniques and our high volume manufacturing, ValuMax® mirrors are truly cost effective. This mirror has a 40-20 surface quality and is coated for 488 - 694 nm.
Specifications
- Wavelength RegionVIS
- Wavelength Range488-694 nm
- Mirror ShapeRound
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- Thickness6.0 mm
- MaterialBorofloat® 33
- Coating TypeBroadband Dielectric
- Coating CodeBD.1
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Substrate Number10D620
- Angle of Incidence0-45°
- Clear Aperture≥central 80% of diameter
- Back SurfaceGround
- ReflectivityRS, avg>99%, RP, avg>98% @ 488-694 nm
- Damage Threshold500 W/cm² CW
3 J/cm² @10 ns, 10 Hz, 532 nm - Diameter Tolerance+0/-0.13 mm
- Thickness Tolerance±0.25 mm
- Chamfers0.25-0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning

- Wavelength RegionVIS
- Wavelength Range488-694 nm
- Mirror ShapeRound
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- Thickness6.0 mm
- MaterialBorofloat® 33
- Coating TypeBroadband Dielectric
- Coating CodeBD.1
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Substrate Number10D620
- Angle of Incidence0-45°
- Clear Aperture≥central 80% of diameter
- Back SurfaceGround
- ReflectivityRS, avg>99%, RP, avg>98% @ 488-694 nm
- Damage Threshold500 W/cm² CW
3 J/cm² @10 ns, 10 Hz, 532 nm - Diameter Tolerance+0/-0.13 mm
- Thickness Tolerance±0.25 mm
- Chamfers0.25-0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning

Resources & Downloads
Related Products
Compatible 1 Inch Mirror Mounts
The following mirror mounts are recomended for 1 inch mirrors.
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M1QMirror Mount, Lab Standard, Clear Edge, 1.0 in., 2 Knob Actuators | UNIVERSAL | In Stock | ||||
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | UNIVERSAL | In Stock | ||||
![]() | SU100-F2KMirror Mount, Suprema®, 1.0 in, Two 100 TPI Locking Knob Actuators | UNIVERSAL | In Stock | ||||
![]() | P100-AI21Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 2 Locking Allen-Keys | UNIVERSAL | In Stock | ||||
![]() | U100-SMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Direct-Thread Knobs | UNIVERSAL | In Stock |






