Dielectric Mirror, ValuMax, Borofloat, 25.4 mm, 700-950 nm

Specifications

  • Wavelength Region
    NIR
  • Wavelength Range
    700-950 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm  
  • Mirror Size
    Ø25.4 mm
  • Thickness
    6.0 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Broadband Dielectric
  • Coating Code
    BD.2
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    10D620
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    RS, avg>99%, RP, avg>97% @ 700-950 nm; Ravg>80% @ 632.8 nm
  • Damage Threshold
    1000 W/cm² CW
    4 J/cm² @10 ns, 10 Hz, 800 nm
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Related Products

Compatible 1 Inch Mirror Mounts

The following mirror mounts are recomended for 1 inch mirrors.

Compare Description Drawings, CAD & Specs Avail. Price
M Series Clear Edge Mirror MountsM1QMirror Mount, Lab Standard, Clear Edge, 1.0 in., 2 Knob Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$48
M Series Standard Mirror MountsM1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44
Suprema® Low-Drift Mirror MountsSU100-F2KMirror Mount, Suprema®, 1.0 in, Two 100 TPI Locking Knob Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$170
Performa-i Hex-Driven Mirror MountsP100-AI21Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 2 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$119
ULTIMA® Clear Edge Mirror MountsU100-SMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Direct-Thread Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$99