Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Plano-Convex Lens, Fused Silica, 25.4 mm, 400 mm EFL, AR.1 coated

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    25.4 mm
  • Lens Material
    Suprasil 300 or equivalent
  • Antireflection Coating
    1064 nm
  • Coating Code
    AR.1
  • Reflectance
    Ravg<0.25% @ 1064 nm
  • Damage Threshold
    15 J/cm2, 20 nsec pulses, 10 Hz at 1064 nm
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/10
  • Surface Accuracy, Irregularity
    λ/8
  • Surface Accuracy, Power
    1.5 λ  
  • F/#
    15.8  
  • Effective Focal Length (EFL)
    400 mm  
  • Back Focal Length (BFL)
    397.64 mm  
  • Radius of Curvature (R)
    184.031 mm  
  • Edge Thickness (T<sub>e</sub>)
    3.0 mm
  • Center Thickness (T<sub>c</sub>)
    3.439 mm  
  • Design Wavelength
    546.1 nm
  • Chamfers
    0–0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±1 %
  • Diameter Tolerance
    +0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Precision Multi-Axis Lens PositionersLP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,043
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
A-Line Fixed Lens MountsLH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Lens TubesLT10-20Lens Tube, 1 inch LT Series, 2 inch length
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
1064 nm High Energy Plano-Convex LensesSPX030AR.1Plano-Convex Lens, Fused Silica, 25.4 mm, 350 mm EFL, AR.1 coated
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$175
1064 nm High Energy Plano-Convex LensesSPX031AR.1Plano-Convex Lens, Fused Silica, 25.4 mm, 500 mm EFL, AR.1 coated$175
1064 nm UVFS Plano-Concave LensesSPC016AR.33Plano-Concave Lens, Fused Silica, 25.4 mm, -1000 mm EFL, 1064 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$166