Plano-Concave Lens, Fused Silica, 25.4 mm, -1000 mm EFL, 1064 nm

The SPC016AR.33 Fused Silica Plano-Concave Lens is a 1064 nm antireflection coated 25.4 mm diameter fused silica plano-concave lens with an effective focal length of -1000 mm. It is designed to meet the demanding requirements of laser electro-optic applications, Newport's UV grade fused silica precision plano-concave lenses are polished to tight tolerances using master test plates to ensure minimum wavefront distortion. UV grade fused silica will not fluoresce under UV light and is resistant to radiation. And for high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage.
Resources & Downloads
Other
SPC016AR.33 RoHS Certificate(704.3 kB, PDF) AR.33 Raw Data.xlsx(57.4 kB, XLSX)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SPC019AR.33Plano-Concave Lens, Fused Silica, 25.4 mm, -250 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPC025AR.33Plano-Concave Lens, Fused Silica, 25.4 mm, -150 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPC022AR.33Plano-Concave Lens, Fused Silica, 25.4 mm, -200 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPX060AR.1Plano-Convex Lens, Fused Silica, 25.4 mm, 400 mm EFL, AR.1 coated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










