Plano-Convex Lens, Fused Silica, 25.4 mm, 150 mm EFL, Uncoated

The SPX025 Fused Silica Plano-Convex Lens is an uncoated, 1 inch (25.4 mm) diameter, fused silica plano-convex lens with an effective focal length of 150 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's UV grade fused silica precision plano-convex lenses are polished to tight tolerances using master test plates to ensure minimum wavefront distortion. UV grade fused silica will not fluoresce under UV light and is resistant to radiation. And for high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage.
Specifications
- Lens ShapePlano-Convex
- Diameter25.4 mm
- Lens MaterialUV Fused Silica
- Antireflection CoatingUncoated
- Surface Quality20-10 scratch-dig
- Surface Flatnessλ/2
- λ/8
- 1.5 λ
- F/#5.9
- 150 mm
- 147.13 mm
- 68.850 mm
- 3.0 mm
- 4.181 mm
- Principal Plane 2 (P<sub>2</sub>)-2.86 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

Resources & Downloads
Other
SPX025 RoHS Certificate(703 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX100Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 150 mm EFL, Uncoated | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CAPX14Plano-Convex Lens, Calcium Fluoride, 25.4 mm, 150 mm FL, 180-8000 nm | |||||
![]() | SBX031Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 150 mm EFL, Uncoated | |||||
![]() | KBX070Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 150 mm EFL, Uncoated |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SPX030Plano-Convex Lens, Fused Silica, 25.4 mm, 350 mm EFL, Uncoated | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPX023Plano-Convex Lens, Fused Silica, 25.4 mm, 125 mm EFL, Uncoated | FREE 2-day shipping on thousands of products on Newport.com Learn More |













