Mirror Mount, Suprema®, Clear Edge, Rear Load, 2.0 in., No Adjusters, Left-Handed

  • Mechanism
    Kinematic
  • Optic Diameter
    50.8 mm
  • Number of Actuators
    0
  • Adjustments
    z, θx, θy
  • Actuator Orientation
    Left-handed
  • Optic Loading
    Rear
  • Material
    Stainless Steel
  • Drive Type
    Not Included
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    38.1 mm
  • Special Features
    Left-handed