Plano-Convex Lens, N-SF11, 12.7 mm Diameter, 12.7 mm EFL, Uncoated

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    12.7 mm
  • Lens Material
    N-SF11
  • Antireflection Coating
    Uncoated
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • F/#
    1
  • Effective Focal Length (EFL)
    12.7 mm
  • Back Focal Length (BFL)
    10.46 mm
  • Radius of Curvature (R)
    9.97 mm
  • Edge Thickness (T<sub>e</sub>)
    1.72 mm
  • Center Thickness (T<sub>c</sub>)
    4 mm
  • Design Wavelength
    587.6 nm
  • Centration
    <1 arcminute
  • Focal Length Tolerance
    ±1 %
  • Diameter Tolerance
    +0.0/-0.025 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    11.7 mm

Resources & Downloads

3D Product Models
2D Product Drawings
Other
Software

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
Precision Multi-Axis Lens PositionersLP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$764
A-Line Fixed Lens MountsLH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
A-Line Fixed Lens MountsM-LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, M4 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20