1.5 in. Rod Adaptor, SR Series, Aegis Qube

TheQ-XE-RA-1 Aegis Qube™ Adaptor allows SR series 1.5 in. optical support rods to be used with the Aegis Qube™ System. This rod adaptor is made to attach to the top of the Q-OC-1 cubic enclosure and will provide super stable direct mounting of a compatible mirror mount to the rod within the cube. The Q-XE-RA-1 is made to be used with the SR-ADP (M-SR-ADP) when mounting Suprema® mirror mounts with the Aegis Qube System
Specifications
- TypeAegis Cube Adaptor
- MaterialAluminum
Resources & Downloads
Other
Q-XE-RA-1 RoHS Certificate(277.7 kB, PDF) Q-XE-RA-1_RoHS2021.pdf(681 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-10Black Oxide Screw Kit, Socket Head Cap, Assortment, Qty 180 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25.75ABlack Oxide Screw Kit, Set Screws, 1/4-20 x 0.75 inch, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25.75BBlack Oxide Screw Kit, Socket Head Cap, 1/4-20 x 0.75 inch, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-XE-TA-1Adaptor Plate, Beam Tube, Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-DI-1Access Plate, Probe Beam, Aegis Qube | 3 Weeks | ||||
![]() | Q-XE-MA-1Adaptor Plate, Rod Clamp, Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-CP-1Post Mount Adaptor, 8-32 CLR, Aegis Qube | In Stock | ||||
![]() | Q-XE-DI-2Access Plate, SMA Beam, Aegis Qube | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-ADPMirror Mount Adaptor, 1.5 in. Diameter Posts and Pillars, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-3ZPedestal Pillar, Magnetic Base, 3 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock | ||||
![]() | Q-OC-1Cubic Enclosure, 1 in. Optical Mounts, Aegis Qube Beam Routing System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.125-SPedestal Pillar Spacer, 0.125 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-4POptical Post, 4.0 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-OC-1Cubic Enclosure, 1 in. Optical Mounts, Aegis Qube Beam Routing System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XE-LT10-AAdaptor Plate, LT10 Lens Tube, Aegis Qube | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |






















