Optical Post, Slotted Base, 1.0 in. Height, 1.0 in. Diameter, 8-32

The PX-1 Forkless Optical Post has a unique internal slotted base allowing it to be directly mounted to an optical table without a clamping fork. The 0.63 in. long slot provides flexibility in positioning the post before securing it to one of the optical table's holes. This patent-pending feature saves 3X the space of a standard pedestal while still providing positional flexibility and long-term stability. This 1.0 in. diameter stainless steel post has a 1.0 in. height. Cross-drilled holes allow 3/16 in. hex wrenches to aid in tightening and loosening assembled posts.
Specifications
- TypeForkless Optical Post
- Height25.4 mm
- Thread Type8-32
- MaterialStainless Steel
- Diameter1.0 in.
Resources & Downloads
2D Product Drawings
PX-SERIES-POST.pdf(415.5 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-1FOptical Pedestal, Forkless Mounting, 1 in. Height, 1 in. Diameter, 8-32 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9942Optical Pedestal, 3/8 in. Height, 0.7 in. Diameter, 2-56 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9943Optical Pedestal, 0.5 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9946Optical Pedestal, 2.0 in. Height, 0.7 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9947-XClamping Fork, 0.7 in. Diameter Pedestal, 1/4-20 (M6) Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










