Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode, Fiber Pigtailed, 670 nm, 1 mW, 4/125 SM Fiber, FC

Specifications

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    670 nm
  • Center Wavelength Tolerance
    ±10 nm
  • Output Power
    1 mW
  • Maximum Operating Current
    45 mA
  • Threshold Current
    20 mA
  • Rise/Fall Time
    2 ns
  • Fiber Type
    Singlemode
  • Core Diameter
    4 µm
  • Cladding Diameter
    125 µm
  • Numerical Aperture
    0.13
  • Fiber Connector
    FC/PC
  • Fiber-Coupled Output Power
    1 mW
  • Operating Temperature
    -10 to 60°C
  • Pin-Out
    2 AC
undefined

Resources & Downloads

Other
Literature
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Single Mode Fiber Pigtailed Laser DiodesPL66N0026FCB-TLaser Diode, Fiber Pigtailed, 658 nm, 2 mW, 4/125 SM Fiber, FC.
In Stock
$345
Multimode Fiber Pigtailed Laser DiodesPL63R0152FCB-TLaser Diode, Fiber Pigtailed, 639 nm, 15 mW, 50/125 MM Fiber, FC
In Stock
$424
Laser Diode, TO-56 and TO-9 PackageHL6545MGLaser Diode Module, TO-56, 660 nm, 130 mW.
In Stock
$50

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Laboratory Educational Kit ComponentsFK-STRAPWrist Strap, Grounding
In Stock
$20

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Collimated TO-56 and TO-9 Laser Diode Mounts710Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled
In Stock
$1,485