Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Piezo Linear Stage, 200 µm Nano-Positioning, Open-loop, XPS

Specifications

  • Travel Range
    0.2 mm  
  • Axes of Travel
    X
  • Axial Load Capacity
    16 N
  • Vertical Load Capacity
    10 N  
  • Pull Force
    34 N
  • Push Force
    340 N
  • Axial Stiffness
    0.08 N/µm
  • Feedback
    Open-loop
  • Cable Length
    1 m
  • Capacitance
    1.8 µF  
  • Open Loop Resolution
    0.4 nm  
  • Open Loop Travel
    200 µm  
  • Resonant Frequency, Unloaded
    177 Hz
  • Weight
    180 g  
  • RoHS
    Compliant

Resources & Downloads

3D Product Models
Literature
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack Nanopositioning Linear StagesNPX-BPBase Plate, Nanopositioning Translation Stages$180

Similar Stages

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack Nanopositioning Linear StagesNPX200SGNanopositioning Stage, 200 µm, Strain-gauge$5,206
Vacuum Piezo Stack Linear StagesNPX200SGV6Piezo Liner Stage, 200 µm Nanopositioning, Strain-gauge, Vacuum$4,864
Agilis™ Piezo Motor Linear StagesAG-LS25Piezo Linear Stage, 12 mm travel
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$925
Piezo Stack Nanopositioning Linear StagesNPX400Piezo Linear Stage, 400 µm Nano-Positioning, Open-loop$3,045

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D2Universal Motion Controller, High Performance, 2-axis, Ethernet
In Stock
$8,816
XPS Motion Controller Driver ModulesXPS-DRVP11Nano Positioning Drive Module, Piezo-Stack
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,204
Notes:
  1. Plug XPS-DRVP1 into slots other than slot 1.