HeNe Laser, Red, 633 nm, 12.0 mW, 500:1 Polarization, CE

  • Operating Wavelength
    632.8 nm
  • Polarization
    500:1
  • Output Power
    12 mW
  • Longitudinal Mode
    341 MHz
  • Beam Diameter (1/e2)
    0.65 mm
  • Beam Divergence Full Angle
    1.24 mrad
  • Beam Drift, Long Term
    <0.03 mrad
  • CDRH Class
    IIIb
  • Size
    484.0 x Ø44.2 mm
  • Noise
    <2.8% P-P
  • Spatial Mode
    >90% TEM00
  • Power Requirements
    120/240 VAC 50/60 Hz
  • Power Supply Size
    160.8 x 53.9 x 241.3 mm