Sorry, this product is no longer offered for sale. The recommended replacement product is MVC-20X.

Valumax Objective Lens, 20x, 0.40 NA, 8.5 mm Focal Length

Technical Specs

  • Objective Type
    Microscope
  • Magnification
    20x
  • Numerical Aperture
    0.4  
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    8.5 mm  
  • Working Distance
    1.6 mm  
  • Back Focal Length (BFL)
    187 mm
  • Clear Aperture
    7.5 mm  

Related Products