Motorized XYZ Stage, 50 mm Travel, Linear Motor, Left Handed

  • Motorized Axes
    XYZ
  • Orientation
    Left-Handed
  • Travel Range
    50 mm
  • Maximum Speed
    500 mm/s
  • Minimum Incremental Motion
    5 nm
  • Maximum Acceleration
    0.5 g
  • Maximum Continuous Force
    3 N
  • Axial Load Capacity (+Cx)
    5 N
  • Accuracy, Guaranteed
    ±0.7 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.15 µm
  • Flatness, Guaranteed
    ±2 µm
  • Straightness, Guaranteed
    ±2 µm
  • Pitch, Guaranteed
    ±75 µrad
  • Yaw, Guaranteed
    ±75 µrad
  • Drive Type
    Ironless Motor
  • Encoder Resolution
    1 Vpp 20 µm pitch
  • Cable Length
    2.9/2.5/2.1 m (X/Y/Z)
  • Thread Type
    M4
  • Weight
    6.5 kg
  • MTBF
    20,000 h (100% load, 60% duty cycle)
  • Compliance
    RoHS 3, CE